Sensors Expo & Conference 2020

Join us from November 16 to 18 at Sensors Expo & Conference 2020 in San Jose, California, booth #1320 in the McEnery Convention Center, where Kistler will showcase ceramic micro-vibration force plates – optimized for high natural frequency performances. Also on display will be the KiDAQ innovative, integrated data acquisition system. Thanks to its modular design and various case sizes, KiDAQ is used in a broad range of applications. Depending on the application, you can choose from a variety of designs for laboratory applications, permanent installations and mobile use.

We look forward to seeing you at Sensors Expo & Conference in San Jose, California, from November 16 to 18, 2020 at booth #1320.

Sensors Expo & Conference 2020
16.11.2020 - 18.11.2020
Save the date
Booth 1320, San Jose, CA, USA
Bill Zwolinski
Bill Zwolinski
T&M Manager
Contacto
Max 25 MB