Motek 2017

Sensors and systems for process-integrated in-production quality control

Highly accurate, clearly understandable measurement results are the key factor in systematic quality assurance. Kistler offers you the right solutions for every application: automated process-integrated measurement and control, or random sample testing on production lines or test benches – to name just two examples.

Our highlights will help you advance: visit our stand and we'll show you how!

Type 5074A charge amplifier
Kistler's newly developed Type 5074A data acquisition unit breaks new ground in industrial charge amplifier technology. This unit is currently the only amplifier on the market for piezoelectric sensors with communication consistently based on Industrial Ethernet (IE). With the new charge amplifier, up to four piezoelectric sensors per unit can be connected to the digital industrial network. The Type 5074A is available with three communication protocols: EtherCAT, Ethernet/IP and ProfiNet.

maXYmos 1.5
Kistler is launching maXYmos 1.5 at the Motek: an update that simplifies process optimization and allows added machine availability. Users can now import CSV files to parameterize the system offline – and with ten times more memory size for up to 5,000 measurement curves, maXYmos 1.5 ensures that the plant will operate optimally even during lengthy signal transmission outages. Another benefit: a handheld scanner can be used with maXYmos 1.5 to allow automatic adaptation to the product being manufactured thanks to barcode identification.

INSPECTpro
Our portable torque and rotation angle measuring instrument will make your random sampling tests in assembly even simpler. Graphic analyses of assembly processes ensure optimal quality in fastener assembly. An extensive range of constantly updated software is your guarantee of measurements that always meet the latest standards.

NCFE joining module
The NCFE joining module (the E stands for Economy) is the latest addition to Kistler's portfolio of electromechanical joining modules. The new module is specifically designed for simple joining
processes – so plant manufacturers and power pack operators now have a cost-effective alternative to conventional pneumatic or hydraulic systems.

At the Motek 2017, our experts will show you ways to significantly optimize your quality assurance – now and in the future!

Would you like to visit us at the Motek in Stuttgart? If so, go here to make sure of your free ticket.

We're looking forward to welcoming you!
9 to 12 October, hall 4, stand 4508.

The Kistler Team

Motek 2017
09.10.2017 - 12.10.2017
Save the date
Stuttgart, Germany
Contacto