Higher quality and lower costs – thanks to transparency in production

Kistler's newly-developed sequencer mode makes it possible to program sequence controls – which actually control the process – in the maXYmos process monitoring system. There's an outstanding practical benefit: an independent sequence of steps can be defined for each measuring program.

For years, the XY monitors in Kistler's maXYmos series have played a key part in consistent, process-integrated quality assurance: the patterns of measurement curves can be used to monitor and verify the quality of a single production step, a sub-assembly or an entire product. Now, maXYmos users can also measure multi-stage production processes (i.e. those with consecutive staggered steps): this has been made possible by equipping the maXYmos TL (Top-Level System) and the maXYmos BL (Basic-Level System) with a sequencer mode, in the same way as the successful maXYmos NC.

Sequencer mode: sequence programming is child's play, with parameterization on the PC or the touch panel

Sequencer mode: sequence programming is child's play, with parameterization on the PC or the touch panel

Practical tests have shown the convincing results of this innovation: thanks to the integrated sequence control offered by sequencer mode, complex test processes can be mapped with no need to rely on costly external PLC programming. The programs can be set up quickly and easily with the help of the intuitive user interface on the touch display. In short: these new refinements to maXYmos now mean that optimal cycle times can also be achieved for multi-stage processes, with maximum repeat accuracy. Downtime is minimized and machine availability is increased – adding up to a remarkable boost in productivity for the entire manufacturing process. 

DOWNLOAD BROCHURES AND DATA SHEETS

 

More on this topic

Discover how Kistler technology helped Feller AG tackle quality control challenges in the Industry 4.0 era.
Leer más
Miniaturizations: small force sensors from Kistler – guaranteed quality assurance and minimum space requirements.
Leer más
Do you like the article? Share it on social media!
Contacto
Max 25 MB