Sensor Monitoring Over 6.4 Billion Kilometers

Since the early days of the company, Kistler has been a pioneer. One example of this is the Rosetta space probe's mission to the comet Chury, which started in March 2004 and was successfully completed at the end of September 2016. Thanks to the extremely reliable and hugely robust Kistler pressure sensors, it was possible to precisely determine the fuel status during the 6.4-billion-kilometer journey through space and to provide different doses of fuel as necessary.

Fuel Monitoring: A Critical Success Factor

The greatest challenge of the mission was the enormous distance to be conquered, which made it impossible to refuel the space probe. Therefore, the engineers had to develop a solution which meant the space probe could cover the entire distance with just one tankful. This required a measurement solution which would make it possible to obtain accurate measurement data regarding the fuel level status around the clock over the entire duration of the mission.

Sensors in Continuous Operation

One of the main criteria when it came to selecting the sensors was their proven durability and absolute reliability despite the zero gravity conditions. Kistler was able to provide the ideal solution: Highly reliable and extremely durable Kistler pressure sensors were installed on board the Rosetta space probe. They reliably monitored the fuel around the clock during its journey through space.

Kistler Sets Milestones in Technology

The high-quality Kistler pressure sensors played a key role in the success of the project realized by the European Space Agency (ESA). Over the entire mission, it was possible to make decisions based on this data. The experts were able to concentrate fully on the mission without having to worry about the quality of the data. Thanks to the precise measurement data and the completely fault-free functionality of the sensors, Kistler was able to play a small but important part in the success of the space mission.

 

Our highly qualified employees push the limits of what is possible and deliver answers with our customers – and for our customers – to the great questions posed by a connected world around the megatrends mobility, emission reduction, quality control and lightweight construction.
Do you want to play a part in shaping the future? If so, become part of our team.

16/07/2018
Enhanced quality and efficiency in mobile crane manufacture – thanks to the test stand for torque tools by...
11/04/2018
The world’s largest provider of rail transport technology relies on Kistler’s measurement expertise. Thanks...
14/11/2017
In the development of cooling lubricants, Blaser Swisslube relies on Kistler's measurement expertise.
11/08/2017
Applus IDIADA relies on DTI in-dummy technology from Kistler for Test Device for Human Occupant Restraint...
04/01/2017
Road safety is a central topic in vehicle development. Through accurate measurements, Kistler helps increase...
22/12/2016
Kistler makes progress in vehicle development possible
22/12/2016
Kistler Sensor Correvit® SFII measures world record
20/12/2016
Kistler sensors deliver a maximum in data quality under any conditions.
07/11/2016
Kistler pressure sensors enabled the Rosetta space probe to fly for 6.4 billion kilometers.
05/10/2016
Since the end of 2015 FC Basel is using Kistler force plates to reduce the dropout of young talents.
17/08/2016
Kistler makes the difference in the crucial sports moments with its Performance Analysis System for Swimming.
19/02/2016
Determination of Pump Efficiency with Kistler KiTorq Measuring Flange System
04/11/2015
Piezoelectric Measurements with CompactRIO™
15/06/2015
Measurement Solutions for Automotive Test Systems
08/05/2015
Quality Assurance in the Automotive Industry
02/03/2015
How Brose improves the quality of its two-component production and automatically separates defective parts
02/12/2014
The Kistler Group pursues a growth policy that is both ambitious and sustainable – and strategic acquisitions...
02/12/2014
After a ten-year voyage, the Rosetta space probe's Philae landing module finally touched down on the surface...
23/08/2011
HEWI and its Customers Benefit from Cavity Pressure Technology
15/02/2011
End-to-end process monitoring for critical medical moldings
07/02/2011
Cavity pressure measurement eliminates short shots at Fischer GmbH & Co KG of Sinsheim/Germany
Contacto