Piezoelectric Pressure Sensor (PE - 250 bar / 3625 psi)

Tipo 601CAA

The piezoelectric pressure sensors of the Type 601C series are dynamic pressure transducers with very small sensor size. Due to their high sensitivity, they are suited for a variety of applications where very small pressure pulsations need to be measured.

Sensor Properties:

  • Charge output (PE)
  • High Sensitivity (37 pC/bar / 2.5 pC/psi)
  • High natural frequency (>215 kHz)
  • Small size (diameter = 5.5 mm / 0.216 in)

Video:

Contacto
Max 25 MB