Analysis wrench - Wireless handheld torque/angle of rotation wrech

Tipo 5413-1500-W

<p>The main applications are torque / angle of rotation measurements, as well as the special functions associated with the measuring and evaluation unit INSPECTpro.<br />Application areas for the Analysis wrenches:<br />&bull; Function as torque / angle of rotation sensor<br />&bull; Carry-on-tightening functions according to VDI/VDE 2645<br />&bull; Fastening point-related tests with CEUS and the measuring and <br />evaluation unit INSPECTpro</p>