Correvit S-Motion DTI: 2-axis optical sensors

Tipo 2053, 2055

For high-precision, slip-free measurement of distance, speed and angle in vehicle dynamics tests; for example: steady-state circular course driving (ISO 4138).

S-Motion DTI sensors use the proven Correvit technology in combination with an inertial system. The integrated sensors allow determination of additional measurement values which means: less instrumentation, less costs and expenditure of time.

Further advantages: high accuracy and measurement frequency,  low adjustment effort at the vehicle, shorter setup time, no running-in procedure.

 

Contacto
(max 25 Mb)