KiStudio Lab software: the entire measuring chain at a glance

With KiStudio Lab, Kistler presents a web-based software program that metrologists and engineers can use to edit and manage their measurement tasks easily. The new software displays the entire measuring chain in a clear overview. The user interface was developed based on the latest usability criteria. It is intuitive and easy to operate for both occasional and experienced users.

Graphs and analysis functions that can be freely configured in the dashboard help users interpret their measurement data quickly and allow to make targeted adjustments to the measuring chain or the influencing parameters to be analyzed. KiStudio Lab allows measurement technicians and engineers to access all measurement data and results at any time – even with regard to older projects. The raw data are easily, securely and centrally stored and can be exported into various formats and analyzed offline. In case of further measurements, the stored setup can always be recalled. Thus, instead of completing the elaborate setup first, users save time and can just proceed towards measuring on the next attempt.

Advantages of the KiStudio Lab Software Package (incl. jBEAM):

  • Achieve your results faster and more reliable thanks to the simple, user-friendly operation and clear representation of the entire measuring chain in KiStudio Lab
  • Better and faster analysis of your data thanks to perfect presentation through extensive visualization tools in jBEAM
  • Save time for creating reports with the automated reporting in different standard file formats
Contacto
(max 25 Mb)