The versatile eso measurement solution from Kistler enables professional mobile and stationary speed enforcement with a single system. All of the benefits of the mobile system are, thus, also available in the stationary measurement mode.
The mobile system can be inserted in the protective case in just a few steps and positioned far from the street. Once equipped with the measuring device, the stationary protective case ensures highly precise measurements while at the same time protecting the system against inclement weather and vandalism. Thanks to the versatile plug-in units and quick system settings, it is possible to quickly change measuring points at any time, allowing the system to be used at full capacity around the clock.
Protective case for stationary speed enforcement – your benefits:
- All benefits of the mobile system are available for use
- Protection against vandalism
- Protection against inclement weather, heat, moisture
- Quickly switch from mobile to stationary operation
- User-friendly, fast input of settings without losing time
- Can be expanded to include section control and red light monitoring
Do you have any questions about the benefits of our complete system and its various application possibilities? We would be happy to help.