The modular assembly and test station – or Smart Single Station (SST) – from Kistler is a complete production cell. The SST is equally suitable for standalone operation and use as an integration solution for existing assembly lines.
Production plants need to be flexible so they can respond quickly and efficiently to changes in process or capacity requirements. This is why we have designed the Smart Single Station so that it can automatically implement the many different assembly processes required in production sectors such as automotive and electromobility.
Every level of automation and a high degree of integration – all from one single source
Smart Single Stations from Kistler are backed by over 60 years of application know-how in measurement, joining and testing. Based on the modular principle, SSTs are assembled from tried-and-tested proprietary Kistler components and systems.
The fast and easy way to adapt your production to new manufacturing processes: our modular assembly and test stations can be configured to meet customers' specific needs. They can be modified at any time – right down to tooling level. We implement systems with every level of automation, ranging from manual workstations to semi- and fully-automated assembly stations.
Maximum process stability, product quality, resource efficiency and 100 percent traceability
All press-fit and joining applications – riveting, clinching and many more – require stable and reproducible processes. High-precision piezoelectric measurement technology, integrated electromechanical NC joining systems/servo presses and process monitoring systems guarantee maximum process stability, optimum product quality and 100 percent traceability.
Did you know that electromechanical joining systems/servo presses achieve far greater energy efficiency than pneumatic or hydraulic systems?