Search results

15 results:
(101 KB)

...BioWare – Data Acquisition and Analysis Tool for Biomechanics 000-370e-4.0.pdf BioWare® Software for Data Acquisition of Force Plates - 2812A Electronics & Software BioWare Type 2812A... Data Acquisition and Analysis...

(2 MB)

...64ch DAQ system with BioWare – Data acquisition and analysis system for Biomechanics 003-093e-8.0.pdf Data Acquisition System for up to 8 Force Plates - 5695B Electronics & Software 64ch DAQ system with BioWare Type...

(964 KB)

Multicomponent Force Plate 000-711e-3.0.pdf 3D Force Plate (-10...20kN) - 9281E Force Multicomponent Force Plate Type 9281E... for Dynamic Applications in Biomechanics, Fz –10 ... 20 kN

(872 KB)

Multicomponent Force Plate 000-713e-3.0.pdf 3D Force Plate portable (0...10kN) - 9286B Force Multicomponent Force Plate Type 9286B... Portable – for Applications in Biomechanics, Fz 0 ... 10 kN

(449 KB)

... force plates with integrated charge amplifiers. Connection to the PC via USB 2.0 and operation with BioWare or Kistler MARS software. • Simple installation via USB 2.0 • Remote control of the integrated...

(752 KB)

Multicomponent Force Plate Type 9287C... 000-712e-5.0.pdf 3D Force Plate (-10...20kN) - 9287C Force Multicomponent force plate Type 9287C... Large – for dynamic applications in biomechanics, Fz –10

(460 KB)

Multicomponent Force Plate – with Glass Top Plate for Biomechanics, Fz 0 ... 10 kN 000-743e-2.0.pdf Multi-component Force Plate with Glass Top Plate - 9285BA Force Multicomponent Force Plate Type

(844 KB)

Multicomponent Force Plate 000-729e-3.0.pdf 3D Force Plate portable (0...5kN) - 9260AA Force Multicomponent Force Plate Type 9260AA... for Gait and Balance Analysis in Biomechanics, Fz 0 ... 5 kN

(456 KB)

... it or to make it accessible to third parties without our written permission. With the Kistler BioWare type 5691A1or 2812... or control unit type 5233A2 the force plate can be easily controlled and...

(669 KB)

... charge amplifiers with range switching, charge cables and the connector plug. With the Kistler BioWare type 2812... or control unit type 5233A2 the force plate can be easily controlled and supplied. Das...

(3 MB)

... Jump 14 KiJump 15 KiSwim 16 KiSprint 17 Performance analysis with Kistler MARS software 18 BioWare Software 20 Piezoelectric measurement technology 20 High-performance signal conditioning 22...

Contact
Max 25 MB