Search results

8 results:
(786 KB)

... Force Sensors for Small Forces –0,5 ... 0,5 N to –500 ... 500 N Type 9203, 9205, 9207, 9215A, 9217A These slim sensors are designed for dynamic and quasistatic tensile and compression forces. Depending on...

(548 KB)

... accuracy. While MCD initially only used the Type 9333A Press Force Sensor, it now employs the Type 9217A Low Force Sensor as well, which is ideally suited for tight spaces.” Looking at similar products on...

(4 MB)

Charge amplifiers 960-907e-7.0.pdf 1-4-Channel digital Charge Amplifier, Range 20pC up to 1000000 pC - 5074A Charge amplifiers Transparent manufacturing processes ensure quality and cut costs

(10 MB)

... 7 1) 2) operating temperature range depends on the cable used included in delivery 22 www.kistler.com 9215A 9217A –20... 200 –500... 500 0 ... 2 0 ... 20 0 ... 200 0 ... 5 0 ... –50 0 ... 50 0 ... –500 0 ... 500 ≈ –9...

Success stories, 25.03.2019

... requirements for traceability and quality in the automotive industry. A total of four Type 9217A piezoelectric small force sensors are deployed in the new plant, together with the matching maXYmos BL...

Success Story, , 05.04.2018

... Production takes place in several stages. In the final stage, the test probes are tested with type 9217A or 9340A1 force sensors and a Kistler maXYmos monitoring system in each case. With the help of...

Success stories, 15.06.2015

... While MCD initially only used the Type 9333A Press Force Sensor, it now employs the Type 9217A Low Force Sensor as well, which is ideally suited for tight spaces.” Looking at similar products...

Contact
(max 25 Mb)