Search results

10 results:
(1 MB)

...Torque Sensor with Dual-Range-Option 000-767e-2.0.pdf Dual Range Torque Sensor - 4503B Torque Torque Sensor Type 4503B... with Dual-Range-Option Type 4503B... torque sensors with built-in speed sensor operate on the...

(10 MB)

...Cable for – Torque Sensors 000-615e-3.0.pdf Dual Range Torque Sensor - 4503B Accessories Cable and Measuring Chains Cable Connection for Torque Sensors In order to integrate sensor technology into a given application,...

(266 KB)

Handout: Product Line for Process Instrumentation and Product Testing 300-629e-8.0.pdf Product Line for Process Instrumentation and Product Testing Single-Component Sensors Piezoelectric Force

(3 MB)

... to 0 ... ±1 000 4520A... Basic line torque sensor, strain gage 1 ... 1 000 0 ... ±1 to 0 ... ±1 000 4503B... Torque sensor, optional dual range, strain gage 4510B... Torque measuring flange, strain gage 4550A......

(7 MB)

... 9211B 9247A 9211B 2205 2205 1708 1708 6157B 9247A 6157B 9211B 9247A 9211B 2205 2205 1708 1708 Type 4503B 869B + Monitor 6157B 2869B + Monitor 9247A 6157B 2869B 9211B 2869B 9247A 9211B Laptop Laptop 2205 2205...

Media release, 12.04.2017

... tool testing. Other highlights demonstrated at Kistler's fair stand will include the highly dynamic 4503B torque sensor, the latest generation of maXYmos monitoring systems and a wide-ranging portfolio of...

Media release, 24.07.2016

... – paving the way for increased cost-efficiency throughout the production facility.   4503B Torque Sensor: the Rugged Sensor for Maximum Accuracy Kistler's stand at the Motek will also present...

Media release, 27.10.2015

... that measurement bodies can be used without having to completely rebuild the test facility. Type 4503B, also being presented at this year’s SPS IPC Drives, offers a number of enhanced functions...

Media release, 10.11.2014

... 25-27) is: more accurate, more versatile and simpler. With the KiTorq 4551A and the sensor 4503B, the company showcases its latest products for measuring highly dynamic torques at test stands. Both...

Contact
(max 25 Mb)