- Dimensions: 600x400x59 mm
- Measuring range: –8 … 8 kN
- Overload: 10 kN
- Operating temperature range: 0 … 50°C
- Degree of protection: IP50
- Weight: 12 kg/ 26.5 Ibs
- Acquisition rate: 500 Hz
- Interfaces to computer: 1x Ethernet (PoE)
- Power supply: 36-57V (PoE)
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
- MES Solutions