Spring Testing with Kistler – Industrial Test Systems for Highest Quality Requirements

Spring testing processes are essential for quality assurance. Kistler’s piezoelectric force sensors and cutting-edge monitoring equipment delivers high-precision measuring systems for force-displacement monitoring of springs.

Contact
Rich Marinucci
Rich Marinucci
Sales Representative

Strain Gage Load Cell

Type 4576A

This tension and compression sensor Type 4576A... with its compact construction is designed for heavy-duty use in rough environments as well as for laboratory and test purposes.

Measuring ranges from 0 ... 0,5 kN up to 0 ... 200 kN

Made of stainless steel

Simple mounting

Compact size

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

Compact Multi-Component Dynamometer up to 4 kN, 91 x 80 mm, highly sensitive

Type 9119AA1

Universal dynamometer with highest natural frequency, 91 x 80 mm. Setup of dynamometer enables accurate measurement of very small forces and guarantees minimal influences of thermal effects.

1-Component Force Sensors, Fz up to 400 kN / 89.9 klbf

Type 90X1A

Properties:

  • Fz 0 ... 7.5 kN (1.68 klbf) to 0 ... 400 kN (89.9 klbf)
  • Dimensions (D / d / H)   10.3 / 4.1 / 6.5 to 75.5 / 40.5 / 17 mm
  • Connector KIAG 10-32 neg.
  • Calibration after installation
  • Excellent linearity

1-Component Press Force Links, Fz up to 700 kN / 157 klbf

Type 93X3A

piezoelectric Sensor with practical mechanical Interface

Properties:

  • Fz 0 ... 10 kN (2.24 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / L) 20 / 26 mm to 145 / 190 mm
  • Connector KIAG 10-32UNF neg.
  • Preloaded and precalibrated, ready to measure

1-Component Press Force Links, Fz up to 20 kN / 4.49 klbf

Type 9313AAX

Properties:

  • Fz 0 ... 5 kN (1.12 klbf) to 0 ... 20 kN (4.49 klbf)
  • Dimensions (D / H)  13 / 10 mm to 19 / 14 mm
  • Connector KIAG 10-32UNF neg.
  • high sensitivity
  • Preloaded and precalibrated, ready to measure

3-Component Force Link, Fx, Fy, Fz (Fz up to ±3 kN / ±674 lbf)

Type 9317C

Properties:

  • Fx, Fy up to ±0.5 kN / ±112 lbf
  • Fz up to ±3 kN / ±674 lbf
  • Dimensions (L / W / H)   25 / 25 / 30 mm
  • Connector V3 neg.
  • Preloaded and precalibrated, ready to measure
  • For compression and tensile forces

1-Component Force Links, Fz up to ±120 kN / ±26.9 klbf

Type 93X1B

Properties:

  • Fz ±2.5 kN (562 lbf) to ±120 kN (±26.9 klbf)
  • Dimensions (D / H)   11 / 25 to 76 / 108 mm
  • Connector KIAG 10-32 neg.
  • Preloaded and precalibrated, ready to measure
  • For compression and tensile forces

maXYmos BL - XY-Monitor for Quality Control

Type 5867B

XY-Monitor for industrial application

Properties:

  • 16 measuring programms
  • Up to 8000 XY-values per curve
  • Color touchscreen
  • up to 4 evaluation objects per curve
  • Functionality expandable via licensing

 

Read more about maXYmos here.

1-Channel Laboratory Charge Amplifier with LCD

Type 5015A
  • Extremely wide charge- and frequency range
  • Optional Piezotron input (IEPE)
  • RS-232C interface
  • Optional IEEE-488 interface
  • Peak value display

Strain Gage Miniature Load Cell

Type 4577A

A high value/performance ratio and robust design characterize the compressive force miniature load cell Type 4577A... even in the high measuring ranges.

 

Measuring ranges from 0 ... 0,1 kN up to 0 ... 200 kN

Small size

For static and dynamic measurements

Stainless steel construction

Standardized output signal 1 mV/V

Strain Gage Load Cell

Type 4579A

Load cells for tension and compression Type 4579A... can be used in the laboratory and in industrial Environments

Measuring ranges from 0 ... 20 kN to 0 ... 500 kN Measuring accuracy better than 0,20 % FSO

Stainless steel construction

Simple mounting

Strain Gage Load Cell

Type 4578A

Load cells for tension and compression Type 4578A... can be used in the laboratory and in industrial environments.

Measuring ranges from 0 ... 0,1 kN to 0 ... 10 kN Measuring accuracy better than 0,20 % FSO

Stainless steel construction

Simple mounting