Kistler Wheel Force Transducers and RoaDyn Wheel Force Sensors for Optimal Fatigue Strength

Measurement technology from Kistler delivers unique precision and quality for road load and test bench applications. Our system solutions for vehicle dynamics, comprising sensors, data acquisition systems and software, are suitable for vehicles of all types.

Contact
Sue Davis
Sue Davis
Sales Representative

RoaDyn S6XT nsp wheel force transducer for heavy commercial and special vehicles

Type 9262A2

Stationary 6 component wheel force transducer for force (up to 220 kN) and moment (up to 60 kNm) measurement on wheel hubs of heavy commercial and off-road vehicles.

RoaDyn S660 nsp Wheel Force Transducer for Large Cars, Transporters and Light Trucks

Type 9248A2

For measuring wheel forces (up to 60 kN) and moments (up to 8.5 kNm); for use with non-spinning wheels on test stands.

For monitoring of loads and determination of transfer functions of road simulators for durability testing.

RoaDyn S635 nsp Measuring Hub for Large Cars and Light SUVs

Type 9267A2

For measuring wheel forces (up to 35 kN) and moments (up to 5 kNm); for use with non-spinning wheels on test stands.

For monitoring of loads and determination of transfer functions of road simulators for durability testing.

RoaDyn S625 nsp Wheel Force Transducer for Light Cars

Type 9266A2

For measuring wheel forces wheel forces (up to ±20 kN) and moments (up to ±4 kNm); for use with non-spinning wheels on test stands.

For monitoring of loads and determination of transfer functions of road simulators for durability testing.

RoaDyn Rental System for vehicle dynamics and durability measurement

Type 9957S6

The modular rental system of wheel force transducers, vehicle specific adaptations as well as rims for vehicle dynamics measurements and road load data acquisition during development process.

KiRoad Performance

Type 9817A...

Compact electronics unit for supply, configuration, signal processing, and data output of up to 4 RoaDyn wheel force transducers (WFTs); for rotating and stationary applications.

KiRoad Performance provides powerful and synchronous data management with future-oriented extension options making the device capable of mastering every application situation.

Read more about KiRoad Performance here

RoaDyn S625 sp Wheel Force Transducer for Light Cars

Type 9266A1

For measuring wheel forces (up to 20 kN) and moments (up to 4 kNm) on the test track.

For research into vehicle dynamics, tire testing and capturing road load data for virtual and experimental simulation with cars.

RoaDyn S630 sp Wheel Force Transducer for Medium Size Cars

Type 9279A1

For measuring wheel forces (up to 30 kN) and moments (up to 5 kNm); for use with spinning wheels on test tracks.

For vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.

RoaDyn S635 sp Wheel Force Transducer for Large Cars and Light SUVs

Type 9267A1

For measuring wheel forces (up to 35 kN) and moments (up to 5 kNm); for use with spinning wheels on test tracks.

For vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.

RoaDyn S660 sp Wheel Force Transducer for Large Cars, SUV, Transporters and Light Trucks

Type 9248A1

For measuring wheel forces (up to 60 kN) and moments (up to 8.5 kNm); for use with spinning wheels on test tracks.

For vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.

RoaDyn S6ST sp Wheel Force Transducer for Light Trucks

Type 9282A1

For measuring wheel forces (up to 80 kN) and moments (up to 25 kNm).

For research into vehicle dynamics, tire testing and capturing road load data for virtual and experimental simulation with light commercial vehicles.

RoaDyn S6MT sp Wheel Force Transducer for Medium Size Trucks

Type 9270A1

For measuring wheel forces (up to 120 kN) and moments (up to 30 kNm) on the test track.

For research into vehicle dynamics, tire testing and capturing road load data for virtual and experimental simulation with medium size trucks.

RoaDyn S6XT sp wheel force transducer for heavy commercial and special vehicles

Type 9262A1

Rotating 6 component wheel force transducer for force (up to 220 kN) and moment (up to 60 kNm) measurement on wheels of heavy commercial and off-road vehicles.