This Component Finder will make it easier for you to search for generic torque sensors that can be used for general measurements in research and development or in test laboratories. As well as generic torque sensors, Kistler offers a vast range of customized solutions for torque measurement in specific applications (see the information box on the right).
Why you should rely on our torque sensors
In universities and industry, for basic research or quality assurance: Kistler torque sensors guarantee precise definition of the power and friction values of drives, transmissions and pumps. Strain gage technology (DMS) is a powerful solution for measurements on rotating shafts, and also for long-term dynamic and static measurements. Maximum precision, the most rigid structure possible and high temperature stability: thanks to these assets, DMS sensors can accomplish the most demanding tasks. Piezoelectric reaction torque sensors offer convincing features such as exceptional overload protection, high signal resolution and a wide frequency range. They are ideal for measurement tasks when conditions are difficult due to geometry, temperature range or dynamics.