Fork light barrier with direction recognition, Red light, Fork width up to 30 mm

Type PZV Serie

Dual beam red light fork light barrier with integrated amplifier for forward/backward detection. 

Properties:

  • Switching output 1 and 2 PNP
  • Switching frequency 3 kHz
  • Output function normally open/normally closed (NO/NC)
  • Repeating accuracy < 0,01 mm
  • Operating voltage 12 … 24 VDC
  • Connection 4-pin M8 connector