Frame light barrier, Infrared light, Light band width 96 mm and 150 mm crossed

Type PRX Serie

High-resolution frame light barrier with crossed light grid for flat, disc-shaped parts.

Properties:

  • Switching output PNP
  • Switch normally open/normally closed (NO/NC)
  • Dynamic and static sensitivity adjustable
  • Pulse stretching 1 ... 100 ms adjustable
  • Switching frequency max. 1 kHz
  • Resolution diameter < 1 mm dynamic
  • Connection 4-pin M12 connector