Frame light barrier, Infrared light, Light band width up to 150 mm

Type PRI Serie

Frame light barrier with integrated amplifier for ejection control and counting of smallest parts.

Properties:

  • Switching output PNP
  • Switch normally open/normally closed (NO/NC)
  • Dynamic and static sensitivity adjustable
  • Pulse stretching 1 ... 100 ms adjustable
  • Switching frequency max. 1 kHz
  • Resolution diameter < 1 mm dynamic
  • Connection 4-pin M12 connector
Contact
Max 25 MB