Piezoelectric Force Sensor Kits with 2..4 Ring Force Transducers, Fz up to total 320 kN / 71.6 klbf

Type Phase Out: 913xBA

These are discontinued products that are not available anymore.

Please check the new, installation compatible series 913xCA

 

Assembly kit with 2 to 4 piezoelectric force sensors SlimLine. These ultra-slim ring force transducers are contained in a fixed connection. The reading of the measurement as a total force or partial force per sensor depends on the connecting cable.

Properties:

  • Fz 0 ... 3 kN (674 lbf) to 0 ... 80 kN (17.9 klbf)
  • Dimensions (D / d / H)   8 / 2.7 / 3 to 36 / 14.1 / 5 mm
  • Kits consisting of 2, 3 or 4 sensors
  • Integrated cable (non-detachable)
  • Calibration after installation
  • Very slim design