Piezoelectric Force Sensors, Quartz Rings with Fz up to 700 kN / 157 klbf

Type Phase Out: 910XA

Piezoelectric force sensors of the 910x product line are extremely robust ring force sensors of high precision to measure both tensile and compression forces, especially in industrial applications.

910x sensors are thoroughly tested and they are delivered without calibration certificate. Their measuring behaviour highly depends on the installation, so a calibration in the final structure is necessary.

Properties:

  • Fz 0 ... 20 kN (4.49 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / d / H)   14.5 / 6.5 / 8 to 75.5 / 40.5 / 17 mm
  • Connector KIAG 10-32 neg.
  • Calibration after installation
  • Without calibration certificate
  • Extremly high stiffness and compact design
  • Enormous overload capability
  • Operating temperature range –40 ... 120 °C
  • No ageing, unlimited lifespan
  • Linearity incl. Hysteresis ±1,5 %
Contact
Max 25 MB