Through beam light barrier in flat housing, Infrared light, range up to 700 mm

Type PGI Serie

Through beam light barrier with separate transmitter and receiver, integrated amplifier and 3-pin M8 connector.

Properties:

  • Switching output PNP
  • Switching frequency 4 kHz
  • Output function normally open/normally closed (NO/NC)
  • Repeating accuracy < 0,1 mm
  • Operating voltage 12 … 30 VDC
  • Connection 3-pin M8 connector