Current and Current Pulse Sensor

Indirect Measurement of Amperage

Type M715A...

The current and current pulse sensor Type M715A is used for the measurement of DC and AC current as well as current pulses.

  • Small dimensions
  • Diameter of wire 13,5 ... 15,0 mm
  • Supply voltage 5 ... 10,5 V 
  • Sensitivity 12 mV/A @ 10 V
  • Shock resistant up to 2 000 g
  • Overload safe up to 200 A
  • Low weight of 50 grams