Current and Current Pulse Sensor

Indirect Measurement of Amperage

Type M705A...

The current and current pulse sensor Type M705A is used for the measurement of DC and AC current as well as current pulses.

  • Small dimensions
  • Diameter of wire 4,5 ... 5,0 mm
  • Supply voltage 5 ... 10,5 V 
  • Sensitivity 37 mV/A @ 10 V
  • Shock resistant up to 2 000 g
  • Overload safe up to 200 A
  • Low weight of 10 grams