Current and Current Pulse Sensor

Indirect Measurement of Amperage

Type M703A/B...

The current and current pulse sensor Type M703A or rather M703B is used for the measurement of DC and AC current as well as current pulses.

  • Small dimensions
  • Diameter of wire 2,7 ... 3,0 mm
  • Supply voltage 5 ... 10,5 V / 9 ... 20 V (Typ A/B)
  • Sensitivity 37 mV/A / 18 mV/A (Typ A/B)
  • Shock resistant up to 2 000 g
  • Overload safe up to 200 A
  • Low weight of 10 grams

 

Services

Precise measurements for the entire life of the sensor.