High-voltage signal processing module

Type M635B

The high-voltage signal processing module Type M635B... is
used in crash measuring technique for potentialfree measuring
of voltages up to ±1 000 V DC CAT II with an accuracy better
than 0.1 %FS.

  • Input voltage ±1 000 V DC CAT II
  • Certificated according to IEC/EN 61010-1:2010 and 61010-2-030:2010
  • Shock resistance 100 g
  • Band width (3 dB) up to 10 kHz
  • Linearity error better ±0.05 %
  • ID module integrable in plug
Contact
Max 25 MB