Six-axial Universal Femur Load Cell for the WorldSID-50 % (WS) Dummy

Type M56506

The six-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My, MZ in the femur area.

  • Measuring range 15,0 kN and 350 Nm, 350 Nm, 200 Nm
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1
Services

Precise measurements throughout the lifetime of the sensor.

Contact
(max 25 Mb)