High intensity fiber optic LED light source for high speed imaging illumination

Type LED-Pxx

Type LED-P40/80/160 is a robust , high intensity LED light source
system for industrial use. The main application is illumination
for high speed imaging with a camera.

  • Optical combustion analysis
  • Luminous flux range 7000 … 72000 lm
  • Green or white LED light source
  • Operation modes continuous, pulsed, single shot
  • Suitable for illumination of engine cylinder
  • Adaption with borescope and optical probe
  • Universal range of use