Inductive sensors, pluggable, switching distance 1.5 ... 40 mm

Type ISS Serie

Inductive sensors for object detection and double sheet control in the stamping tool.

Properties:

  • Switching distance 1.5 ... 40 mm
  • Switching output PNP
  • Output function normally open (NO)
  • Switching frequency max. 1 kHz
  • Operating voltage 10 … 30 VDC
  • Connection 3-pin M8 connector / 4-pin M12 connector