Inductive sensors with free cable end, switching distance 0.6 ... 12 mm

Type IS Serie

Inductive sensors for object detection and double sheet control in the stamping tool.

Properties:

  • Switching distance 0.6 ... 12 mm
  • Switching output PNP
  • Output function normally open (NO)
  • Switching frequency max. 3 kHz
  • Operating voltage 10 … 30 VDC
  • Connection free cable end