Inductive ring sensors, Diameter up to 155 mm

Type IRS Serie

Inductive ring sensors for ejection control and counting of parts.

Properties:

  • Switching output PNP
  • Output function normally open (NO)
  • Switching frequency max. 200 Hz
  • Operating voltage 12 ... 24 VDC
  • Resolution diameter < 1.5 mm
  • Connection 4-pin M12 connector