PFT Sensors for Brake Force Measurement

Type CPFTA

For measurement of the force exerted on the brake pedal during brake tests.

For use with brake test stands and for normal driving. Available with two measurement ranges: 1500 N or 1500 N + additional measurement range of 0 ... 250 N.