3-Component Piezoelectric Load Cells, Triax Force Transducers, Fx, Fy, Fz (Fz up to ±150 kN / ±33.7 klbf)

Type 93X7C

3-Component piezoelectric load cells are triax force transducers for measuring forces in any given direction, regardless of the point of load application. These piezoelectric load cells contain the sensors of the 90x7 product line and quantify all three components of any applied force in highest resolution.

The 3-component piezoelectric load cell 93x7 is optimally preloaded, calibrated and immediately ready to measure.

Properties:

  • Fx, Fy ±0.5 kN to ±75 kN 
  • Fz ±3 kN to ±150 kN 
  • Dimensions (L / W / H)   25 / 25 / 30 to 120 / 120 / 125 mm
  • Connector V3 neg.
  • Preloaded and precalibrated, ready to measure
Contact
Max 25 MB