6-Axis Piezo Force/ Torque Sensor, Fx, Fy, Fz, Mx, My, Mz

Type 9306A31

The 6-Axis Piezo Force & Torque Sensor 9306A measures not only forces in all three dimensions according to the piezoelectric effect, but the moments in any spatial direction as well.

A cumbersome calculation of 4 different sensors becomes obsolete and due to the compact load cell design of the 6-Axis Piezo Force & Torque Sensor, the space requirements is minimized.

The 9306A31 is a less high version of the 9306A, with modified nominal forces and torques.

Properties:      

  • Fx, Fy up to ±1 kN / ±225 lbf
  • Fz ±2 kN / ±450 lbf
  • Mx, My, Mz up to ±100 N∙m / ±74 ft∙lb
  • Dimensions (D / H)   83 / 45 mm
  • Connector 2x V3 neg.
  • Preloaded and precalibrated, ready to measure
Contact
(max 25 Mb)