Piezoelectric Shear Force Sensor Kit, Set of 2-4 Quartz Rings Slimline, Fy (Shear) up to ±8 kN / ±1.79 klbf

Type 914XBA

Assembly kit with 2 to 4 piezoelectric shear force sensors Slimline. These ultra-slim ring force sensors are contained in a fixed connection. The reading of the measurement as a total force or partial force per sensor depends on the connecting cable.

Properties:

  • Fy (Shear) ±0.9 kN (202 lbf) to ±8 kN (±1.79 klbf)
  • Dimensions (D / d / H)   16 / 6.1 / 3.5 to 36 / 14.1 / 5 mm
  • Kits consisting of 2, 3 or 4 sensors
  • Integrated cable (non-detachable)
  • Calibration after installation
  • Very slim design
Contact
Max 25 MB