Piezoelectric Force Sensor, Ring Force Transducer with Fz up to 100 kN / 22.4 klbf

Type 9103C

Piezoelectric force sensors of the 910x product line are extremely robust ring force transducers of high precision to measure both tensile and compression forces, especially in industrial applications.

910x sensors are thoroughly tested and they are delivered without calibration certificate. Their measuring behaviour highly depends on the installation, so a calibration in the final structure is necessary.

Properties:

  • Without calibration certificate
  • Extremly high stiffness and compact design
  • Enormous overload capability
  • Operating temperature range –40 ... 120 °C
  • No ageing, unlimited lifespan
  • Linearity incl. Hysteresis ±1,5 %