3-Component Piezoelectric Force Sensor, Triax Quartz Rings, Fx, Fy, Fz (Fz up to ±150 kN / ±33.7 klbf)

Type 90X7C

3-Component piezoelectric force sensors for measuring forces in any given direction, regardless of the point of load application. Triax quartz rings of the 90x7 product line quantify all three components of any applied force in highest resolution.

The 3-Component piezoelectric force sensors of the 90x8 line are absolutely identical to those of the 90x7 design, except for the orientation of the coordination system. 

Properties:

  • Fx, Fy ±1.5 kN to ±75 kN 
  • Fz ±3 kN to ±150 kN 
  • Dimensions (D / d / H)   16.5 / 6.5 / 10 to 105 / 40.5 / 26 mm
  • Connector V3 neg.
  • Calibration after installation
Contact
(max 25 Mb)