Thermocouple with Bayonet Cap, Type J

Type 6198A

Thermocouple with bayonet cap for monitoring variations in mould temperature and flow fluctuations or blockages of cooling channels. The probe tip's special shape means these temperature sensors are suitable for use in plane and tapered bore holes. The stiff compression spring made of rust- and acid-resistant stainless steel, which simultaneously acts as bend protection, ensures that the probe tip exerts consistent contact pressure in the bore hole. The installation length can be varied by twisting the bayonet cap.

  • Short response time to temperature changes for fast reactions in the controlled system
  • Installation length can be varied
  • Bend protection spring serves as mechanical protection
  • Temperature range 0 ... 400°C
  • Type J iron/cupro-nickel acc. to DIN EN 60584 & ANSI 96.1
Contact
(max 25 Mb)