Pressure and Temperature Sensor, direct measuring ø1 mm

Type 6188A

Combined Pressure- and Temperature Sensor for cavity pressure and contact temperature measurement in the same area.

Properties:

  • Pressure Range 0 ... 2000 bar
  • Temperature Range 0 ... 200 °C (Type K)
  • cable exchangable at Kistler