Piezoelectric Pressure Sensor (IEPE - 1 000 bar / 15 000 psi)

Type 603CBA01000.0

Sensor Properties:

  • Sensitivity (5 mV/bar / 0.3 mV/psi)
  • High natural frequency (>500 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Contact