Piezoelectric Pressure Sensor (IEPE - 690 bar / 10 000 psi)

Type 603CBA00690.0

Sensor Properties:

  • Sensitivity (7 mV/bar / 0.5 mV/psi)
  • High natural frequency (>500 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Contact