Piezoelectric Pressure Sensor (IEPE - 350 bar / 5 000 psi)

Type 603CBA00350.0

Sensor Properties:

  • Sensitivity (14 mV/bar / 1 mV/psi)
  • High natural frequency (>500 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Contact
Contact