Piezoelectric Pressure Sensor (IEPE - 14 bar / 200 psi)

Type 603CBA00014.0

Sensor Properties:

  • Sensitivity (357 mV/bar / 25 mV/psi)
  • High natural frequency (>500 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Contact