Piezoelectric Pressure Sensor (IEPE - 250 bar / 3626 psi)

Type 601CBA00250.0

Sensor Properties:

  • Sensitivity (20 mV/bar / 1.4 mV/psi)
  • High natural frequency (>215 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Contact