Piezoelectric Pressure Sensor (IEPE - 35 bar / 500 psi)

Type 601CBA00035.0

Sensor Properties:

  • Sensitivity (143 mV/bar / 9.9 mV/psi)
  • High natural frequency (>215 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Contact
Contact