Piezoelectric Pressure Sensor (IEPE - 7 bar / 100 psi)

Type 601CBA00007.0

Sensor Properties:

  • Sensitivity (714 mV/bar / 49 mV/psi)
  • High natural frequency (>215 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Contact