Piezoelectric Pressure Sensor (IEPE - 3.5 bar / 50 psi)

Type 601CBA00003.5

Sensor Properties:

  • Sensitivity (1429 mV/bar / 99 mV/psi)
  • High natural frequency (>215 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Contact
Contact