CoMo View for Panel Mounting

Type 5863A20VP

CoMo View is a single-channel force and displacement measuring system for the monitoring and classification of industrial processes with 24 V industrial power supply. Six PLC-compatible digital inputs and outputs allow the system to be integrated into a machine control system. The CoMo View can be networked via TCP/IP and Ethernet. The RS-232C interface is used for test and service purposes and for connecting a barcode reader. The touch screen color display is used on the one hand for process visualization and on the other for comprehensive setting of the parameters of the ControlMonitor. If a larger screen and thus a simpler menu system are preferred, a PC or web terminal with a standard web browser can be used for setting the parameters. The web server in the unit controls the HTML pages for the operating procedure.

Services

Precise measurements throughout the lifetime of the sensor.

Contact
(max 25 Mb)