Measurement module for differential digital signals for KiDAQ Data Acquisition (DAQ)

Type 5535A

Measurement module (DAQ) for differential digital signals (frequency, pulse width, counter signal, time and status). Suitable for KiDAQ Data Acquisition system types Portable, Rack and DIN Rail.

  • up to 6 digital input channels (depending on configuration)
  • Galvanic isolation 500 VDC
  • Frequency measurement up to 1 MHz (chronos method)
  • Counter: Forward/backward counter, quadrature counter with reference zero recognition (reset/enable), up to 1 MHz
  • PWM input: Measurement of duty cycle and frequency

The detailed specifications can be found in the KiDAQ system datasheet.

Learn more about KiDAQ Data Acquisition